JAJSTW2D January 2024 – June 2024 UCC33420-Q1
ADVANCE INFORMATION
The UCC33420-Q1 can program the VCC voltage accoring to the SEL pin connection. The SEL pin voltage is monitored during soft-start sequence. The output voltage is then programmed to 5.0V with SEL = VCC or 5.5V with SEL = GNDS. Note that after this initial monitoring, the SEL pin no longer affects the VCC output level. In order to change the output mode selection, either the EN/FLT pin must be toggled or the VINP power supply must be cycled off and back on.