JAJSTW2D January 2024 – June 2024 UCC33420-Q1
ADVANCE INFORMATION
To design using UCC33420-Q1, a few simple design considerations must be evaluated. Table 7-1 shows some recommended values for a typical application. See Section 7.3 and Section 7.4 sections to review other key design considerations for the UCC33420-Q1.
PARAMETER | RECOMMENDED VALUE |
---|---|
Input supply voltage, VINP | 4.5V to 5.5V |
First Decoupling capacitance between VINP and GNDP | 2.2nF, 16V, ± 10%, X7R |
Second Decoupling capacitance between VINP and GNDP | 22µF, 16V, ± 10%, X7R |
First Decoupling capacitance between VCC and GNDS | 2.2nF, 16V, ± 10%, X7R |
Second Decoupling capacitance between VCC and GNDS | 22µF, 16V, ± 10%, X7R |
EN/FLT pin resistor for fault reporting | 18kΩ |