JAJSU29 March 2024 ISOUSB211-Q1
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
XISOUSB211DPRQ1 | SSOP | DP | 28 | 2000 | 330.0 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
XISOUSB211DPRQ1 | SSOP | DP | 28 | 2000 | 350.0 | 350.0 | 43.0 |