JAJSU29 March 2024 ISOUSB211-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DP-28 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 44.2°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 514 | mA | ||
RθJA = 44.2°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 785 | mA | ||||
RθJA = 44.2°C/W, VI = 1.94 V, TJ = 150°C, TA = 25°C | 1457 | mA | ||||
PS | Safety input, output, or total power | RθJA = 44.2°C/W, TJ = 150°C, TA = 25°C | 2828 | mW | ||
TS | Maximum safety temperature | 150 | °C |