JAJSU60 April 2024 TMCS1126-Q1
PRODUCTION DATA
To calculate total error across any specific temperature range, use Equation 28 and Equation 29 for RSS maximum total errors, similar to the example for room temperatures. Conditions from the example in Room-Temperature Error Calculations are replaced with the respective equations and error components for a –40°C to 85°C temperature range below in Table 9-2.
ERROR COMPONENT | SYMBOL | EQUATION | ERROR AT IIN = 25A | ERROR AT IIN = 12.5A |
---|---|---|---|---|
Input offset error | eIos,ΔT | ±0.31% | ±0.62% | |
PSRR error | ePSRR | ±0.04% | ±0.07% | |
CMRR error | eCMRR | ±0.01% | ±0.02% | |
External Field error | eBext | ±0.02% | ±0.03% | |
Sensitivity error | eS,ΔT | ±0.70% | ±0.70% | |
Nonlinearity error | eNL | Specified in Electrical Characteristics | ±0.10% | ±0.10% |
RSS total error | eRSS,ΔT | 0.79% | 1.01% |