JAJSU64A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
The TPS7H4011 is a radiation hardened synchronous buck converter. The device is utilized to convert a higher DC input voltage to a lower DC output voltage at a maximum of 12A. It can be used over an input voltage range of 4.5V to 14V.