JAJSU64A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
The internal thermal shutdown circuitry forces the device to stop switching if the junction temperature exceeds 170°C (typical). The device re-initiates the power-up sequence when the junction temperature drops below 135°C (typical). The thermal shutdown protection aims to keep the device as cool as possible during overtemperature conditions.