JAJSU64A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
DESIGN PARAMETER | DESIGN VALUE |
---|---|
Input voltage | 12V ± 5% |
Output voltage | 3.3V ± 1% |
Maximum output current | 12A |
Transient response 12A load step | ΔVOUT = 2.5% |
Output voltage ripple | 20mVpp |
Start input voltage (rising VIN) | 10V |
Switching frequency | 500kHz |