JAJSU78Q October 1995 – July 2024 SN54AHCT573 , SN74AHCT573
PRODUCTION DATA
The SN74AHCT573 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The input switching levels have been lowered to accommodate TTL inputs of 0.8V VIL and 2V VIH. This feature makes the device an excellent choice for translating up from 3.3V to 5V. Figure 8-2 shows this type of translation.