JAJSU78Q October 1995 – July 2024 SN54AHCT573 , SN74AHCT573
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = 25°C | TA = –40°C to 85°C | TA = –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
CL = 15pF | ||||||||||
tpd | D | Q | 5.1 | 7 | 1 | 9 | 1 | 9.5 | ns | |
tpd | LE | Q | 5.6 | 7.5 | 1 | 9 | 1 | 9.5 | ns | |
ten | OE | Q | 5.5 | 7.5 | 1 | 10 | 1 | 11 | ns | |
tdis | OE | Q | 5.5 | 8 | 1 | 11 | 1 | 12 | ns | |
CL = 50pF | ||||||||||
tpd | D | Q | 6.1 | 8 | 1 | 10 | 1 | 10.5 | ns | |
tpd | LE | Q | 6.6 | 8.5 | 1 | 10 | 1 | 10.5 | ns | |
ten | OE | Q | 6.5 | 8.5 | 1 | 11 | 1 | 11.5 | ns | |
tdis | OE | Q | 6.7 | 9 | 1 | 12 | 1 | 12.5 | ns | |
tsk(o) | 1.5 | 1.5 | ns |