JAJSU80 March 2024
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B5, D8 |
MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A10, C5 |
MCU_TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C1 |
MCU_TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B1 |