JAJSU80 March 2024
ADVANCE INFORMATION
SIGNAL NAME [1] ((2)) | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
DSI0_TXCLKN | IO | DSI Differential Transmit Clock Ouput (negative) | AE16 |
DSI0_TXCLKP | IO | DSI Differential Transmit Clock Ouput (positive) | AE17 |
DSI0_TXRCALIB (1) | A | DSI pin connected to external resistor for on-chip resistor calibration | AA16 |
DSI0_TXN0 | IO | DSI Differential Transmit Ouput (negative) | AD17 |
DSI0_TXN1 | IO | DSI Differential Transmit Ouput (negative) | AF15 |
DSI0_TXN2 | IO | DSI Differential Transmit Ouput (negative) | AG14 |
DSI0_TXN3 | IO | DSI Differential Transmit Ouput (negative) | AC18 |
DSI0_TXP0 | IO | DSI Differential Transmit Ouput (positive) | AD18 |
DSI0_TXP1 | IO | DSI Differential Transmit Ouput (positive) | AF16 |
DSI0_TXP2 | IO | DSI Differential Transmit Ouput (positive) | AG15 |
DSI0_TXP3 | IO | DSI Differential Transmit Ouput (positive) | AC19 |