JAJSU80 March 2024
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
GPIO0_0 | IO | General Purpose Input/Output | L24 |
GPIO0_1 | IO | General Purpose Input/Output | L23 |
GPIO0_2 | IO | General Purpose Input/Output | L22 |
GPIO0_3 | IO | General Purpose Input/Output | K27 |
GPIO0_4 | IO | General Purpose Input/Output | L27 |
GPIO0_5 | IO | General Purpose Input/Output | L26 |
GPIO0_6 | IO | General Purpose Input/Output | L25 |
GPIO0_7 | IO | General Purpose Input/Output | L21 |
GPIO0_8 | IO | General Purpose Input/Output | M26 |
GPIO0_9 | IO | General Purpose Input/Output | N27 |
GPIO0_10 | IO | General Purpose Input/Output | M27 |
GPIO0_11 | IO | General Purpose Input/Output | K26 |
GPIO0_12 | IO | General Purpose Input/Output | K23 |
GPIO0_13 (1) | IO | General Purpose Input/Output | K22 |
GPIO0_14 (1) | IO | General Purpose Input/Output | J22 |
GPIO0_15 | IO | General Purpose Input/Output | R22 |
GPIO0_16 | IO | General Purpose Input/Output | R23 |
GPIO0_17 | IO | General Purpose Input/Output | R26 |
GPIO0_18 | IO | General Purpose Input/Output | T27 |
GPIO0_19 | IO | General Purpose Input/Output | T25 |
GPIO0_20 | IO | General Purpose Input/Output | T24 |
GPIO0_21 | IO | General Purpose Input/Output | T21 |
GPIO0_22 | IO | General Purpose Input/Output | T22 |
GPIO0_23 | IO | General Purpose Input/Output | U27 |
GPIO0_24 | IO | General Purpose Input/Output | U26 |
GPIO0_25 | IO | General Purpose Input/Output | V27 |
GPIO0_26 | IO | General Purpose Input/Output | V25 |
GPIO0_27 | IO | General Purpose Input/Output | V26 |
GPIO0_28 | IO | General Purpose Input/Output | V24 |
GPIO0_29 | IO | General Purpose Input/Output | V22 |
GPIO0_30 | IO | General Purpose Input/Output | V23 |
GPIO0_31 | IO | General Purpose Input/Output | T23 |
GPIO0_32 | IO | General Purpose Input/Output | N21 |
GPIO0_33 | IO | General Purpose Input/Output | N22 |
GPIO0_34 | IO | General Purpose Input/Output | N23 |
GPIO0_35 | IO | General Purpose Input/Output | P27 |
GPIO0_36 | IO | General Purpose Input/Output | P26 |
GPIO0_37 | IO | General Purpose Input/Output | V21 |
GPIO0_38 | IO | General Purpose Input/Output | W26 |
GPIO0_39 | IO | General Purpose Input/Output | N24 |
GPIO0_40 | IO | General Purpose Input/Output | N25 |
GPIO0_41 | IO | General Purpose Input/Output | R27 |
GPIO0_42 | IO | General Purpose Input/Output | P21 |
GPIO0_43 (1) | IO | General Purpose Input/Output | P22 |
GPIO0_44 (1) | IO | General Purpose Input/Output | P23 |
GPIO0_45 | IO | General Purpose Input/Output | W27 |
GPIO0_46 | IO | General Purpose Input/Output | W25 |
GPIO0_47 | IO | General Purpose Input/Output | W24 |
GPIO0_48 | IO | General Purpose Input/Output | W23 |
GPIO0_49 | IO | General Purpose Input/Output | W22 |
GPIO0_50 | IO | General Purpose Input/Output | W21 |
GPIO0_51 | IO | General Purpose Input/Output | Y26 |
GPIO0_52 | IO | General Purpose Input/Output | Y27 |
GPIO0_53 | IO | General Purpose Input/Output | AA24 |
GPIO0_54 | IO | General Purpose Input/Output | AA27 |
GPIO0_55 | IO | General Purpose Input/Output | AA25 |
GPIO0_56 | IO | General Purpose Input/Output | AB25 |
GPIO0_57 | IO | General Purpose Input/Output | AA23 |
GPIO0_58 | IO | General Purpose Input/Output | AA22 |
GPIO0_59 | IO | General Purpose Input/Output | AB26 |
GPIO0_60 | IO | General Purpose Input/Output | AB27 |
GPIO0_61 | IO | General Purpose Input/Output | AB24 |
GPIO0_62 | IO | General Purpose Input/Output | AC27 |
GPIO0_63 | IO | General Purpose Input/Output | AB23 |
GPIO0_64 | IO | General Purpose Input/Output | AC26 |
GPIO0_65 (1) | IO | General Purpose Input/Output | J27 |
GPIO0_66 (1) | IO | General Purpose Input/Output | H27 |
GPIO0_67 (1) | IO | General Purpose Input/Output | G27 |
GPIO0_68 (1) | IO | General Purpose Input/Output | G26 |
GPIO0_69 (1) | IO | General Purpose Input/Output | H26 |
GPIO0_70 (1) | IO | General Purpose Input/Output | F27 |
GPIO0_71 (1) | IO | General Purpose Input/Output | F26 |
GPIO0_72 (1) | IO | General Purpose Input/Output | H21 |
GPIO0_73 | IO | General Purpose Input/Output | AF25 |
GPIO0_74 | IO | General Purpose Input/Output | AG26 |
GPIO0_75 | IO | General Purpose Input/Output | AF27 |
GPIO0_76 | IO | General Purpose Input/Output | AE23 |
GPIO0_77 | IO | General Purpose Input/Output | AG25 |
GPIO0_78 | IO | General Purpose Input/Output | AF24 |
GPIO0_79 | IO | General Purpose Input/Output | AD23 |
GPIO0_80 | IO | General Purpose Input/Output | AE27 |
GPIO0_81 | IO | General Purpose Input/Output | AC25 |
GPIO0_82 | IO | General Purpose Input/Output | AD27 |
GPIO0_83 | IO | General Purpose Input/Output | AE24 |
GPIO0_84 | IO | General Purpose Input/Output | AE26 |
GPIO0_85 | IO | General Purpose Input/Output | AD25 |
GPIO0_86 | IO | General Purpose Input/Output | AC24 |