JAJSU80 March 2024
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
GPIO1_7 | IO | General Purpose Input/Output | A25 |
GPIO1_8 | IO | General Purpose Input/Output | A26 |
GPIO1_9 | IO | General Purpose Input/Output | B25 |
GPIO1_10 | IO | General Purpose Input/Output | F23 |
GPIO1_11 | IO | General Purpose Input/Output | D25 |
GPIO1_12 | IO | General Purpose Input/Output | C26 |
GPIO1_13 | IO | General Purpose Input/Output | C27 |
GPIO1_14 | IO | General Purpose Input/Output | F24 |
GPIO1_15 | IO | General Purpose Input/Output | B20 |
GPIO1_16 (1) | IO | General Purpose Input/Output | C20 |
GPIO1_17 | IO | General Purpose Input/Output | D20 |
GPIO1_18 | IO | General Purpose Input/Output | E19 |
GPIO1_19 | IO | General Purpose Input/Output | E20 |
GPIO1_20 | IO | General Purpose Input/Output | F19 |
GPIO1_21 | IO | General Purpose Input/Output | F20 |
GPIO1_22 | IO | General Purpose Input/Output | E22 |
GPIO1_23 | IO | General Purpose Input/Output | B21 |
GPIO1_24 | IO | General Purpose Input/Output | D22 |
GPIO1_25 | IO | General Purpose Input/Output | C22 |
GPIO1_26 | IO | General Purpose Input/Output | D23 |
GPIO1_27 | IO | General Purpose Input/Output | B22 |
GPIO1_28 | IO | General Purpose Input/Output | C24 |
GPIO1_29 | IO | General Purpose Input/Output | A22 |
GPIO1_30 | IO | General Purpose Input/Output | A23 |
GPIO1_31 (1) | IOD | General Purpose Input/Output | B23 |
GPIO1_42 (1) | IO | General Purpose Input/Output | H25 |
GPIO1_43 (1) | IO | General Purpose Input/Output | J23 |
GPIO1_44 (1) | IO | General Purpose Input/Output | H20 |
GPIO1_45 (1) | IO | General Purpose Input/Output | H23 |
GPIO1_46 (1) | IO | General Purpose Input/Output | H24 |
GPIO1_47 (1) | IO | General Purpose Input/Output | H22 |
GPIO1_48 (1) | I | General Purpose Input/Output | B24 |
GPIO1_49 (1) | I | General Purpose Input/Output | A24 |
GPIO1_50 | IO | General Purpose Input/Output | E25 |
GPIO1_51 | IO | General Purpose Input/Output | B27 |
GPIO1_52 | IO | General Purpose Input/Output | AG24 |
GPIO1_53 | IO | General Purpose Input/Output | AF23 |
GPIO1_54 | IO | General Purpose Input/Output | AG23 |
GPIO1_55 | IO | General Purpose Input/Output | AG22 |
GPIO1_56 | IO | General Purpose Input/Output | AB21 |
GPIO1_57 | IO | General Purpose Input/Output | AB20 |
GPIO1_58 | IO | General Purpose Input/Output | AG21 |
GPIO1_59 | IO | General Purpose Input/Output | AG20 |
GPIO1_60 | IO | General Purpose Input/Output | AC21 |
GPIO1_61 | IO | General Purpose Input/Output | AD21 |
GPIO1_62 | IO | General Purpose Input/Output | AF18 |
GPIO1_63 | IO | General Purpose Input/Output | AF19 |
GPIO1_64 | IO | General Purpose Input/Output | AG18 |
GPIO1_65 | IO | General Purpose Input/Output | AG17 |
GPIO1_66 | IO | General Purpose Input/Output | AA20 |
GPIO1_67 | IO | General Purpose Input/Output | AB19 |
GPIO1_68 | IO | General Purpose Input/Output | AE20 |
GPIO1_69 | IO | General Purpose Input/Output | AF21 |
GPIO1_70 | IO | General Purpose Input/Output | AE19 |
GPIO1_71 | IO | General Purpose Input/Output | AD20 |
GPIO1_72 | IOD | General Purpose Input/Output | F25 |