JAJSU80 March 2024
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
OSPI0_CLK | O | OSPI Clock | L24 |
OSPI0_DQS | I | OSPI Data Strobe (DQS) or Loopback Clock Input | L22 |
OSPI0_ECC_FAIL | I | OSPI ECC Status | J22 |
OSPI0_LBCLKO | IO | OSPI Loopback Clock Output | L23 |
OSPI0_CSn0 | O | OSPI Chip Select 0 (active low) | K26 |
OSPI0_CSn1 | O | OSPI Chip Select 1 (active low) | K23 |
OSPI0_CSn2 | O | OSPI Chip Select 2 (active low) | K22 |
OSPI0_CSn3 | O | OSPI Chip Select 3 (active low) | J22 |
OSPI0_D0 | IO | OSPI Data 0 | K27 |
OSPI0_D1 | IO | OSPI Data 1 | L27 |
OSPI0_D2 | IO | OSPI Data 2 | L26 |
OSPI0_D3 | IO | OSPI Data 3 | L25 |
OSPI0_D4 | IO | OSPI Data 4 | L21 |
OSPI0_D5 | IO | OSPI Data 5 | M26 |
OSPI0_D6 | IO | OSPI Data 6 | N27 |
OSPI0_D7 | IO | OSPI Data 7 | M27 |
OSPI0_RESET_OUT0 | O | OSPI Reset | J22 |
OSPI0_RESET_OUT1 | O | OSPI Reset | K22 |