JAJSU80 March 2024
ADVANCE INFORMATION
Table 4-1 shows a comparison between devices, highlighting the differences.
FEATURES(1) | REFERENCE NAME |
TDA4VEN8 | TDA4AEN8 |
---|---|---|---|
PROCESSORS AND ACCELERATORS | |||
Speed Grades (See Device Speed Grades) | J, K | ||
Arm
Cortex-A53 Microprocessor Subsystem |
Arm A53 | Quad Core | |
Arm Cortex-R5F in MCU domain | MCU_R5F | Single Core | |
Arm Cortex-R5F in MAIN domain | R5FSS0 | Single Core | |
Device Management Subsystem | WKUP_R5F | Single Core | |
Hardware Security Module | HSM | Yes | |
Crypto Accelerators | Security | Yes | |
C7x Floating Point, Vector DSP | C7x256V DSP | Dual Core | |
Deep Learning Accelerator | MMA | Dual Core | |
Graphics Processing Unit | GPU | Yes | No |
Video Encoder / Decoder | VENC/VDEC | Yes | |
Depth and Motion Processing Accelerators | DMPAC | Yes | |
Vision Processing Accelerators | VPAC3L | Yes | |
SAFETY AND SECURITY | |||
Safety Targeted | Safety | Optional(2) | |
Device Security | Security | Optional(3) | |
AEC-Q100 Qualified | Q1 | Optional(4) | |
PROGRAM AND DATA STORAGE | |||
On-Chip Shared Memory (RAM) in MAIN Domain | OCSRAM | 256KB | |
On-Chip Shared Memory (RAM) in MCU Domain | MCU_MSRAM | 512KB | |
LPDDR4 DDR Subsystem | DDRSS | 32-bit data with inline ECC up to 8GB | |
General-Purpose Memory Controller | GPMC | Up to 128MB with ECC | |
PERIPHERALS | |||
Display Subsystem | DSS7UL | 1x DPI | |
1x LVDS | |||
1x DSI | |||
Modular Controller Area Network Interface | MCAN | 4 | |
Full CAN-FD Support | CAN-FD | Yes | |
General-Purpose I/O | GPIO | Up to 147 | |
Inter-Integrated Circuit Interface | I2C | 7 | |
Multichannel Audio Serial Port | MCASP | 5 | |
Multichannel Serial Peripheral Interface | MCSPI | 5 | |
Multi-Media Card/Secure Digital Interface | MMC/SD | 1x eMMC (8-bits) | |
2x SD/SDIO (4-bits) | |||
Flash Subsystem (FSS)(5) | OSPI0/QSPI0 | Yes(5) | |
Gigabit Ethernet Interface | CPSW3G(6) | 2 Ports (RGMII/RMII/SGMII(6)) | |
General-Purpose Timers | TIMER | 14 (4 in MCU and 2 in WKUP) | |
Enhanced Pulse-Width Modulator Module | EPWM | 3 | |
Enhanced Capture Module | ECAP | 3 | |
Enhanced Quadrature Encoder Pulse Module | EQEP | 3 | |
Universal Asynchronous Receiver and Transmitter | UART | 9 | |
PCI Express Gen3 Port with Integrated PHY | PCIe(6) | Single Lane | |
CSI2-RX Controller with DPHY | CSI-RX | 4x4L | |
CSI2-TX Controller | CSI-TX | 1x4L | |
USB2.0 Controller with PHY | USB 2.0 | 1 | |
USB3.0 Controller with PHY | USB 3.1 Gen 1(6) | 1 |