JAJSU80 March 2024
ADVANCE INFORMATION
NO. | MODE | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
D7 | tc(bws) | Cycle Time, ATL_BWS[x](3) | External reference clock | 2 × M(1) | ns | ||
D8 | tw(bwsL) | Pulse Duration, ATL_BWS[x] low(3) | External reference clock | 0.45 × B(2) + 2.5 | ns | ||
D9 | tw(bwsH) | Pulse Duration, ATL_BWS[x] high(3) | External reference clock | 0.45 × B(2) + 2.5 | ns |