JAJSU80 March 2024
ADVANCE INFORMATION
Table 6-109 and Figure 6-82 present switching characteristics for MMC0 – UHS-I DDR50 Mode.
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC0_CLK | 50 | MHz | ||
DDR505 | tc(clk) | Cycle time, MMC0_CLK | 20 | ns | |
DDR506 | tw(clkH) | Pulse duration, MMC0_CLK high | 9.2 | ns | |
DDR507 | tw(clkL) | Pulse duration, MMC0_CLK low | 9.2 | ns | |
DDR508 | td(clk-cmdV) | Delay time, MMC0_CLK rising edge to MMC0_CMD transition | 1.12 | 6.43 | ns |
DDR509 | td(clk-dV) | Delay time, MMC0_CLK transition to MMC0_DAT[3:0] transition | 1.12 | 6.43 | ns |