JAJSU80 March 2024
ADVANCE INFORMATION
Table 6-108 and Figure 6-81 presents switching characteristics for MMC0 – UHS-I SDR50 Mode.
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC0_CLK | 100 | MHz | ||
SDR505 | tc(clk) | Cycle time, MMC0_CLK | 10 | ns | |
SDR506 | tw(clkH) | Pulse duration, MMC0_CLK high | 4.45 | ns | |
SDR507 | tw(clkL) | Pulse duration, MMC0_CLK low | 4.45 | ns | |
SDR508 | td(clkL-cmdV) | Delay time, MMC0_CLK rising edge to MMC0_CMD transition | 1.2 | 6.35 | ns |
SDR509 | td(clkL-dV) | Delay time, MMC0_CLK rising edge to MMC0_DAT[3:0] transition | 1.2 | 6.35 | ns |