JAJSU80 March 2024
ADVANCE INFORMATION
The USB 2.0 subsystem is compliant with the Universal Serial Bus (USB) Specification, revision 2.0. Refer to the specification for timing details.
For more details about features and additional description information on the device Universal Serial Bus Subsystem (USB), see the corresponding subsections within Signal Descriptions and Detailed Description sections.