JAJSU80 March 2024
ADVANCE INFORMATION
For more details about features and additional description information on the device LPDDR4 Memory Interface, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
Table 6-42 and Figure 6-35 present switching characteristics for DDRSS.
NO. | PARAMETER | DDR TYPE | CORE VOLTAGE | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
1 | tc(DDR_CKP/DDR_CKN) | Cycle time, DDR_CKP and DDR_CKN | LPDDR | 0.75-V Operation | 0.536(1) | 20 | ns |
0.85-V Operation | .500(1) | 20 | ns |
For more information, see DDR Subsystem (DDRSS) section in Memory Controllers chapter in the device TRM.