JAJSU80 March 2024
ADVANCE INFORMATION
Table 6-70 and Table 6-71 presents timing conditions and switching characteristics for MCAN.
For more details about features and additional description information on the device Controller Area Network Interface, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
The device has multiple MCAN modules. MCANn is a generic prefix applied to MCAN signal names, where n represents the specific MCAN module.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 2 | 15 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 5 | 20 | pF |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
MCAN1 | td(MCAN_TX) | Delay time, transmit shift register to MCANn_TX | 10 | ns | |
MCAN2 | td(MCAN_RX) | Delay time, MCANn_RX to receive shift register | 10 | ns |
For more information, see Controller Area Network (MCAN) section in Peripherals chapter in the device TRM.