JAJSUB6 November 2024 BQ27Z758
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I2C Pins (SCL, SDA/HDQ) | ||||||
VIH | High-level input voltage | SCL, SDA pins | 1.26 | V | ||
VIL | Low-level input voltage low | SCL, SDA pins | 0.54 | V | ||
VOL | Low-level output voltage | SCL, SDA pins, IOL = 1 mA | 0.36 | V | ||
CI | Input capacitance | SCL, SDA pins | 10 | pF | ||
Ilkg | Input leakage current | SCL, SDA pins | 1 | µA | ||
Push-Pull Pins (GPO) | ||||||
VIH | High-level input voltage | Push-Pull pins | 1.15 | V | ||
VIL | Low-level input voltage low | Push-Pull pins | 0.54 | V | ||
VOH | Output voltage high | Push-Pull pins, IOH = -1 mA | 1.08 | V | ||
VOL | Output voltage low | Push-Pull pins, IOL = 1 mA | 0.36 | V | ||
CI | Input capacitance | Push-Pull pins | 10 | pF | ||
Ilkg | Input leakage current | Push-Pull pins | 1 | µA |