JAJSUB6 November 2024 BQ27Z758
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Analog Digital Converter (ADC) | ||||||
VBAT_RES | Battery Voltage ADC Resolution (bits) | Signed data format, ±15 bits | 16 | bits | ||
VBAT_FS | Battery Measurement Full Scale Range | –0.2 | 5.5 | V | ||
VBAT_ERR | Battery Voltage ADC Error | TA = +25℃, VBAT = 4.0 VDC | ±1 | mV | ||
VBAT = 2.5 to 5.0 VDC | ±2 | |||||
RBAT | Effective input resistance | 8 | MΩ | |||
tBAT | Battery Voltage Conversion Time | 11.7 | ms | |||
VADC_RES | Effective Resolution | VBAT | 14 | 15 | bits | |
Coulomb Counter (CC) | ||||||
VCC_CM | Common mode voltage range | VSS = 0V, 2V ≤ VBAT ≤ 5V | VSS | VBAT | V | |
VCC_IN | Input voltage range | VCC_CM–0.1 | VCC_CM+0.1 | V | ||
ICC_IN | Effective input current sense range (1)(2) | Ideal RSNS = 1 mΩ (16-bit data limited) | ±32,768 | mA | ||
Ideal RSNS = 2 mΩ (16-bit data limited) | ||||||
Ideal RSNS = 5 mΩ | ±20,000 | |||||
tCC_CONV | Conversion time | Single conversion | 1000 | ms | ||
CCADC_RES | Effective Resolution | 16 | bits | |||
1 LSB = VREF1/10/(±215) | ±3.7 | µV | ||||
ICC_ERR | Effective current measurement error | Ideal RSNS = 1.0 mΩ, 10.0 A, TA = 25 ℃ | 26 | mA | ||
Ideal RSNS = 1.0 mΩ, –10.0 A, TA = 25 ℃ | 29 | |||||
CCOSE | Offset error | 16- bit Post-Calibration | -2.6 | 1.3 | +2.6 | LSB |
CCOSE_DRIFT | Offset error drift | 15-bit + sign, Post Calibration | 0.04 | 0.07 | LSB/°C | |
CCGE | Gain Error | 15-bit + sign, Over input voltage range | -492 | 131 | +492 | LSB |
RCC_IN | Effective input resistance | 7 | MΩ | |||
NTC Thermistor Measurement | ||||||
RNTC(PU) | Internal Pullup Resistance | Factory Trimmed, Firmware compensated | 14.4 | 18 | 21.6 | kΩ |
RNTC(DRIFT) | Resistance drift over temperature | Firmware compensated | –250 | –120 | 0 | PPM/°C |
RNTC_ERR | External NTC Thermistor Temperature Measurement Error with Linearization | Ideal 10KΩ 103AT NTC, TA = –10 to 70℃ | –2 | ±1 | +2 | ℃ |
Ideal 10KΩ 103AT NTC, TA = –40 to 85℃ | –3 | ±2 | +3 | |||
Internal Temperature Sensor | ||||||
V(TEMP) | Internal Temperature sensor voltage drift | VTEMPP | 1.65 | 1.73 | 1.8 | mV/°C |
V(TEMP) | Internal Temperature sensor voltage drift | VTEMPP – VTEMPN (specified by design) | 0.17 | 0.18 | 0.19 | mV/°C |