JAJSUD2 April 2024 DP83TC817S-Q1
ADVANCE INFORMATION
The DP83TC817EVM-MC supports 100-Mbps speed and is IEEE 802.3bw compliant. This evaluation board is a media converter from 100Base-TX to 100Base-T1. There is an onboard MSP430F5529 for MDIO/MDC register access with the USB2MDIO and DIEP graphical user interface tools. DP83867 is provided for copper (100BASE-TX) support using RGMII MAC interface.
DIEP offers all your Ethernet PHY debug needs in one place including MDIO bus serial management, device control registers, access to both extended registers and standard registers, and the ability to save data read and run script text files.
|