JAJSUD6 April 2024 TPS23881B
PRODUCTION DATA
For 4-pair configured ports, the TPS23881B performs a connection check immediately after it measures a valid detection on either channel. During connection check both channels are probed to determine if a single signature or dual signature load is present on the port, and the results of this measurement are provided in the lower nibble (4 bits) of register 0x1C. The accurate determination of a single signature or dual signature is critical to the PSEs management of the port.