JAJSUD8A April 2003 – April 2024 CD74AC175
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fmax | 100 | 114 | MHz | ||||
tPLH | CLK | Any Q | 3.1 | 12.2 | 3.2 | 11.1 | ns |
tPHL | 3.1 | 12.2 | 3.2 | 11.1 | |||
tPLH | CLR | Any Q | 3.1 | 12.2 | 3.2 | 11.1 | ns |
tPHL | 3.1 | 12.2 | 3.2 | 11.1 |