JAJSUE2B April 2003 – October 2024 CD54ACT174 , CD74ACT174
PRODUCTION DATA
TA = 25°C | –55°C to 125°C | –40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||
VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | 4.5 | 5.5 | V |
VIH | High-level input voltage | 2 | 2 | 2 | V | |||
VIL | Low-level input voltage | 0.8 | 0.8 | 0.8 | V | |||
VI | Input voltage | 0 | VCC | 0 | VCC | 0 | VCC | V |
VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V |
IOH | High-level output current | –24 | –24 | –24 | mA | |||
IOL | Low-level output current | 24 | 24 | 24 | mA | |||
Δt/Δv | Input transition rise or fall rate | 10 | 10 | 10 | ns/V |