JAJSUH1 April 2024 TAS2505A-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
AVDD to AVSS | –0.3 | 2.2 | V | |
DVDD to DVSS | –0.3 | 2.2 | V | |
SPKVDD to SPKVSS | –0.3 | 6 | V | |
IOVDD to IOVSS | –0.3 | 3.9 | V | |
Digital input voltage | IOVSS – 0.3 | IOVDD + 0.3 | V | |
Analog input voltage | AVSS – 0.3 | AVDD + 0.3 | V | |
Operating temperature | –40 | 105 | °C | |
Junction temperature, TJ Max | 125 | °C | ||
Power dissipation for VQFN package (with thermal pad soldered to board) | (TJ Max – TA) / θJA | W | ||
Storage temperature, Tstg | –55 | 150 | °C |