JAJSUH5F July   2005  – August 2024 LMH6702QML-SP

PRODUCTION DATA  

  1.   1
  2. 1特長
  3. 2アプリケーション
  4. 3概要
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Quality Conformance Inspection
    4. 5.4 Electrical Characteristics: DC Parameters
    5. 5.5 Electrical Characteristics: AC Parameters
    6. 5.6 Electrical Characteristics: Drift Values Parameters
    7. 5.7 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Feedback Resistor
      2. 6.1.2 Harmonic Distortion
      3. 6.1.3 Capacitive Load Drive
      4. 6.1.4 DC Accuracy and Noise
    2. 6.2 Layout
      1. 6.2.1 Layout Guidelines
  8. 7Device and Documentation Support
    1. 7.1 ドキュメントの更新通知を受け取る方法
    2. 7.2 サポート・リソース
    3. 7.3 Trademarks
    4. 7.4 静電気放電に関する注意事項
    5. 7.5 用語集
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
VALUE
Supply voltage (VCC) ±6.75VDC
Common-mode input voltage (VCM) V to V+
Power dissipation (PD) (2) 1W
Junction temperature (TJ) 175°C
Lead temperature (soldering, 10 seconds) 300°C
Storage temperature –65°C ≤ TA ≤ +150°C
Thermal resistance
θJA
CDIP (still air) 170°C/W
CDIP (500LF/min air flow) 100°C/W
CLGA (still air) 220°C/W
CLGA (500LF/min air flow) 150°C/W
θJC
CDIP 35°C/W
CLGA 37°C/W
Package weight (typical)
CDIP 1078mg
CLGA 227mg
ESD tolerance (3) 1000V
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
The maximum power dissipation must be derated at elevated temperatures and is dictated by TJmax (maximum junction temperature), θJA (package junction to ambient thermal resistance), and TA (ambient temperature). The maximum allowable power dissipation at any temperature is PDmax = (TJmax – TA) / θJA or the number given in the Absolute Maximum Ratings, whichever is lower.
Human body model, 1.5kΩ in series with 100pF.