JAJSUI1 May 2024 DLP472TE
ADVANCE INFORMATION
The DLP472TE DMD combined with the DLPC7540 digital controller and a power management device provides full 4K UHD resolution for bright, colorful display applications. A typical display system using laser phosphor illumination combines the DLP472TE DMD, DLPC7540 display controller, TPS65145 voltage regulator, and DLPA100 PMIC and motor driver. Figure 7-1 shows a system block diagram for the Laser Phosphor configuration of the DLP 0.47” 4K UHD chipset. Figure 7-2, shows a system block diagram for the LED configuration of the DLP 0.47” 4K UHD chipset. The components include the DLP472TE DMD, DLPC7540 display controller, DLPA100 PMIC and motor driver, and the TPS65145 PMIC.