JAJSUK0 May 2024 IWR2944
PRODUCTION DATA
SPECIFICATION NUMBER | PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Q12 | tsu(D-SCLK) | Setup time, D[3:0] valid before falling SCLK edge (Q12) | 5 | ns | ||
Q13 | th(SCLK-D) | Hold time, D[3:0] valid after falling SCLK edge (Q13) | 1 | ns | ||
Q14 | tsu(D-SCLK) | Setup time, final D[3:0] bit valid before final falling SCLK edge | 5-P(3) | ns | ||
Q15 | th(SCLK-D) | Hold time, final D[3:0] bit valid after final falling SCLK edge | 1+P(3) | ns |