JAJSUL0P January 1993 – May 2024 SN54LVC257A , SN74LVC257A
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | SN54LVC257A | UNIT | |||
---|---|---|---|---|---|---|---|
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V | ||||||
MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 5.4 | 1 | 4.6 | ns | |
A/B | 7.5 | 1 | 6.4 | ||||
ten | OE | Y | 6.7 | 1 | 5.6 | ns | |
tdis | OE | Y | 4.7 | 0.5 | 4.3 | ns | |
tsk(o) | 1 | ns |