JAJSUL8C November 1998 – May 2024 CD54AC273 , CD54ACT273 , CD74AC273 , CD74ACT273
PRODUCTION DATA
PARAMETER | SYMBOL | VCC (V) | -40°C TO 85°C | -55°C TO 125°C | UNITS | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
AC TYPES | |||||||
Data to CP Set-Up Time | tSU | 1.5 | 2 | - | 2 | - | ns |
3.3 (1) | 2 | - | 2 | - | ns | ||
5(2) | 2 | - | 2 | - | ns | ||
Hold Time | tH | 1.5 | 2 | - | 2 | - | ns |
3.3 | 2 | - | 2 | - | ns | ||
5 | 2 | - | 2 | - | ns | ||
Removal Time, MR to CP | tREM | 1.5 | 2 | - | 2 | - | ns |
3.3 | 2 | - | 2 | - | ns | ||
5 | 2 | - | 2 | - | ns | ||
MR Pulse Width | tW | 1.5 | 55 | - | 63 | - | ns |
3.3 | 6.1 | - | 7 | - | ns | ||
5 | 4.4 | - | 5 | - | ns | ||
CP Pulse Width | tW | 1.5 | 55 | - | 63 | - | ns |
3.3 | 6.1 | - | 7 | - | ns | ||
5 | 4.4 | - | 5 | - | ns | ||
CP Frequency | fMAX | 1.5 | 9 | - | 8 | - | MHz |
3.3 | 81 | - | 71 | - | MHz | ||
5 | 114 | - | 100 | - | MHz | ||
ACT TYPES | |||||||
Data to CP Set-Up Time | tSU | 5(2) | 2 | - | 2 | - | ns |
Hold Time | tH | 5 | 2 | - | 2 | - | ns |
Removal Time MR to CP | tREM | 5 | 2 | - | 2 | - | ns |
MR Pulse Width | tW | 5 | 4.4 | - | 5 | - | ns |
CP Pulse Width | tW | 5 | 5.3 | - | 6 | - | ns |
CP Frequency | fMAX | 5 | 97 | - | 85 | - | MHz |