JAJSUM1A December 1998 – May 2024 CD54AC373 , CD54ACT373 , CD74AC373 , CD74ACT373
PRODMIX
SYMBOL | CHARACTERISTICS | VCC (V) | AMBIENT TEMPERATURE (TA) - °C | UNIT | |||
---|---|---|---|---|---|---|---|
-40 to +85 | -55 to+125 | ||||||
MIN | MAX | MIN | MAX | ||||
tPLH | Propagation Delays: Data to Qn 373 | 1.5 | — | 96 | — | 106 | ns |
3.3(1) | 3.1 | 10.8 | 3 | 11.9 | |||
tPHL | 5(2) | 2.2 | 7.7 | 2.1 | 8.5 | ||
tpLH | 533 | 1.5 | — | 119 | — | 131 | ns |
3.3 | 3.8 | 13.4 | 3.7 | 14.7 | |||
tPHL | 5 | 2.7 | 9.5 | 2.6 | 10.5 | ||
tPLH | LE on Qn 373 | 1.5 | — | 136 | — | 150 | ns |
3.3 | 4.3 | 15.2 | 4.2 | 16.8 | |||
tPHL | 5 | 3.1 | 10.9 | 3 | 12 | ||
tPLH | 533 | 1.5 | — | 136 | — | 150 | ns |
3.3 | 4.3 | 153 | 4.2 | 16.8 | |||
tPHL | 5 | 3.1 | 10.9 | 3 | 12 | ||
tPZL | Output Enable Times | 1.5 | — | 119 | — | 131 | ns |
3.3 | 4.1 | 14.4 | 4 | 15.8 | |||
tPZH | 5 | 2.7 | 9.5 | 2.6 | 10.5 | ||
tPLZ | Output Disable Times | 1.5 | — | 131 | — | 144 | ns |
3.3 | 3.7 | 13.1 | 3.6 | 14.4 | |||
tPHZ | 5 | 3 | 10.5 | 2.9 | 11.5 | ||
CPD(3) | Power Dissipation Capacitance | — | 63 Typ. | 63 Typ. | pF | ||
VOHVGUID-D20A17C6-DFDB-4E6B-92C5-B7F6B4D939E9.xml#GUID-D20A17C6-DFDB-4E6B-92C5-B7F6B4D939E9/GUID-0B1F3425-5AD7-4961-ACDB-03484837AEB4 | Min. (Valley) VOH During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 4 Typ. @ 25° C | V | |||
VOLPGUID-D20A17C6-DFDB-4E6B-92C5-B7F6B4D939E9.xml#GUID-D20A17C6-DFDB-4E6B-92C5-B7F6B4D939E9/GUID-0B1F3425-5AD7-4961-ACDB-03484837AEB4 | Max. (Peak) VOL During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 1 Typ. @25° C | V | |||
CI | Input Capacitance | — | — | 10 | — | 10 | pF |
CO | 3-State Output Capacitance | — | — | 15 | — | 15 | pF |