JAJSUM3A December 1998 – May 2024 CD54AC574 , CD54ACT574 , CD74AC574 , CD74ACT574
PRODUCTION DATA
SYMBOL | CHARACTERISTICS | VCC (V) | AMBIENT TEMPERATURE (TA) -°C | UNIT | |||
---|---|---|---|---|---|---|---|
-40 to +85 | -55 to +125 | ||||||
MIN | MAX | MIN | MAX | ||||
tW | Clock Pulse Width | 1.5 | 44 | — | 50 | — | ns |
3.3(1) | 4.9 | — | 5.6 | — | |||
5(2) | 3.5 | — | 4 | — | |||
tSU | Setup Time Data to Clock | 1.5 | 2 | — | 2 | — | ns |
3.3 | 2 | — | 2 | — | |||
5 | 2 | — | 2 | — | |||
tH | Hold Time Data to Clock | 1.5 | 2 | — | 2 | — | ns |
3.3 | 2 | — | 2 | — | |||
5 | 2 | — | 2 | — | |||
fMAX | Maximum Clock Frequency | 1.5 | 11 | — | 10 | — | MHz |
3.3 | 101 | — | 89 | — | |||
5 | 143 | — | 125 | — |