JAJSUM3A December 1998 – May 2024 CD54AC574 , CD54ACT574 , CD74AC574 , CD74ACT574
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply-voltage | -0.5 | 6 | V | |
IIK | Input diode current | (VI < -0.5 V or VI > VCC + 0.5 V) | ±20 | mA | |
IOk | Output diode current | (Vo < -0.5 V or Vo > VCC + 0.5 V) | ±50 | mA | |
IO | Output source or sink current per output pin | (VO > -0.5 V or VO < VCC ± 0.5 V) | ±50 | mA | |
VCC or ground current (ICC or IGND) | ±100 | mA(2) | |||
Tstg | Storage temperature | -65 | +150 | °C |