JAJSUN1A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
The output voltage is configured using Equation 1.
Therefore 0.1% feedback resistors are selected with RFB(TOP) = 1.01kΩ and RFB(BOT) = 4.53kΩ; using resistors with a 1% tolerance is acceptable, however this directly contributes a 1% error to the output voltage.