JAJSUN1A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
The recommendation for the TPS7H1121 is to utilize ceramic bypass capacitors with a tantalum bulk capacitor. The combination of a tantalum and ceramic capacitor forms a hybrid network capacitor; see application report How to Calculate the Load Pole and ESR Zero When Using Hybrid Output Capacitors (SLVAE26) for how to analytically implement and assess the applied output capacitor network.
TI recommends when conducting analytical analysis of the output capacitor network to only combine capacitors and the associated parasitic parameters which are identically specified (combine identical tantalums, keep bypass caps and tantalum caps distinct from each other in analysis). In the figure above, capacitors COUT1 and COUT2 are combined into effective capacitance and ESR of Ceff and Reff with the bypass cap CBYP being excluded.