JAJSUN1A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
GENERIC PART NUMBER | RADIATION RATING(1) | GRADE(2) | PACKAGE | ORDERABLE PART NUMBER |
---|---|---|---|---|
TPS7H1121-SP | TID of 100krad(Si) RLAT, DSEE free to 75MeV-cm2/mg | QMLV-RHA | 22-pin CFP HFT | 5962R2320301VXC |
QMLP-RHA | 24 pin HTSSOP PWP | 5962R2320302PYE(4) | ||
None | Engineering model(3) | 22-pin CFP HFT |
TPS7H1121HFT/EM |
|
TPS7H1121-SEP | TID of 50krad(Si) RLAT, DSEE free to 43MeV-cm2/mg | Space Enhanced Plastic | 24 pin HTSSOP PWP |
TPS7H1121MPWPTSEP(4) |