JAJSUN1A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
This example highlights a design using the TPS7H1121 based on its evaluation module. For more details, please refer to the EVM user's guide, TPS7H1121EVM-CVAL Evaluation Module (EVM) User's Guide (SLVUCX9). A few parameters must be known in order to start the design process. These parameters are typically determined at the system level. For this example, we start with the following known parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 5V ± 5% |
Output voltage | 3.3V ± 5% |
Maximum output current | 1A (typ) |
VIN(turn-on threshold) | 1.35V (typ) |
VOUT(PG assertion threshold) | 90% of VOUT(final) (typ), 2.97V |
Soft start time, tSS | 20ms |
Minimum phase margin | 50º |
Maximum gain margin | 6dB |