JAJSUN1A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
Applying a simple RC compensation network to the STAB pin as optionally depicted in Figure 9-1 enables the end user to optimize the phase and gain margin of the system's stability.
The addition of this RC compensation network introduces 2 poles and 1 zero to the system. Firstly, a low frequency pole is present which can be approximated in more detailed analytical analysis.
The compensation pole frequency, fp(COMP), is approximated using Equation 14.
where
The compensation zero frequency, fz(COMP), is approximated by Equation 15.
The open loop gain AOL is approximated by Equation 16.
where