JAJSUN1A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | IN | 2.25 | 14 | V | |
EN | 0 | 7 | |||
PG | 0 | 7 | |||
Output voltage | OUT | 0.6 | VIN – VDO | V | |
SS | 0 | 1.2 | |||
Input current | PG | 0 | 2 | mA | |
Output current | OUT | 0 | 2 | A | |
Junction temperature | TJ | –55 | 125 | °C |