JAJSUN1A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
PARAMETER | Test Conditions | SUB- GROUP(1) |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
VDO | Dropout voltage, see Figure 7-1 |
VOUT(set) = 2.25V VOUT(measured) = 98% × VOUT(NOM) |
IOUT = 100mA | 1,2,3 | 28 | 60 | mV | |
IOUT = 250mA | 1,2,3 | 70 | 141 | |||||
IOUT = 500mA | 1,2,3 | 150 | 280 | |||||
IOUT = 1A | 1,2,3 |
300 | 570 | |||||
VOUT(set) = 2.5V VOUT(measured) = 98% × VOUT(NOM) |
IOUT = 1.5A | 1,2,3 |
525 | 750 | ||||
IOUT = 2A | 1,2,3 |
570 | 900 | |||||
3V ≤ VOUT(set) ≤ 13.3V VOUT(measured) = 98% × VOUT(NOM) |
IOUT = 100mA | 1,2,3 |
20 | 50 | ||||
IOUT = 250mA | 1,2,3 |
70 | 100 | |||||
IOUT = 500mA | 1,2,3 |
125 | 180 | |||||
IOUT = 1A | 1,2,3 |
300 | 340 | |||||
IOUT = 1.5A | 1,2,3 |
325 | 490 | |||||
IOUT = 2A | 1,2,3 |
500 | 700 | |||||
IPCL |
Programmed current limit | VIN = 3.3V, VOUT(short) = 0.1V |
RCL = 442kΩ | 1,2,3 | 0.19 | 0.320 | 0.45 | A |
RCL = 174kΩ | 1,2,3 |
0.485 | 0.75 | 1.01 | ||||
RCL = 82.5kΩ | 1,2,3 |
1.16 | 1.55 | 1.94 | ||||
RCL = 41.2kΩ | 1,2,3 |
2.4 | 3 | 3.6 | ||||
IQ | Quiescent current | VEN = 7V, IOUT = 0A | 1,2,3 |
8.75 | 15 | mA | ||
IGND (IIN - IOUT) |
Ground current | VEN = 7V | IOUT = 1A | 1,2,3 |
10 | 18 | mA | |
IOUT = 2A | 1,2,3 |
13 | 20 | |||||
VLDO | Internal linear regulator output voltage | VIN = 2.25V | 1,2,3 |
2.05 | 2.2 | 2.25 | V | |
3V ≤ VIN ≤ 14V | 1,2,3 |
2.30 | 2.55 | 2.78 | ||||
ISHDN | Shutdown current | VEN = 0V, IOUT = 0A, VOUT = 0V | 1,2,3 |
380 | 775 | µA | ||
IFB | Feedback leakage current | VFB = 0.7V | 1,2,3 |
1 | 15 | nA | ||
ACCURACY | ||||||||
VACC | Output voltage accuracy | 10mA ≤ IOUT ≤ 2A, 0.6V ≤ VOUT ≤ VIN – VDO, PD ≤ 3W(3) |
3V ≤ VIN ≤ 14V | 1,2,3 | –1.5% | 1.5% | ||
3V ≤ VIN ≤ 14V TA = 25°C |
1 | –1.1% | 1.1% | |||||
2.25V ≤ VIN ≤ 3V |
1,2,3 | -1.8% | 1.8% | |||||
VFB | Feedback voltage | 3V ≤ VIN ≤ 14V | 1,2,3 | 0.588 | 0.596 | 0.606 | V | |
TA = 25°C | 1 | 0.591 | 0.596 | 0.603 | ||||
2.25V ≤ VIN ≤ 3V | 1,2,3 | 0.586 | 0.596 | 0.608 | ||||
ΔVOUT/ ΔVIN | Line regulation, see Figure 7-2 |
3V ≤ VIN ≤ 14V | 1,2,3 | 100 | 650 | µV/V | ||
2.25V ≤ VIN ≤ 3V | 1,2,3 | 285 | 1800 | |||||
ΔVOUT/ ΔIOUT | Load Regulation, see Figure 7-3 |
10mA ≤ IOUT ≤ 2A, VIN = 5V, VOUT = 3.3V | 1,2,3 | 4 | 16 | mV/A | ||
ENABLE | ||||||||
VEN(rising) | Enable rising threshold (turn-on) | 1,2,3 | 0.565 | 0.605 | 0.625 | V | ||
VEN(falling) | Enable falling threshold (turn-off) | 1,2,3 | 0.465 | 0.5 | 0.52 | V | ||
tEN(delay) | EN propagation delay | EN high to VOUT = 10mV | 9,10,11 | 50 | 150 | µs | ||
IEN(LKG) | Enable leakage current | VEN = 7V | 1,2,3 | 1 | 30 | nA | ||
TSD | Thermal shutdown enter temperature | 160 | °C | |||||
TSD | Thermal shutdown exit temperature | 130 | °C | |||||
POWER GOOD | ||||||||
VPG_RISE | Power good rising as percent of VOUT | 1,2,3 | 93% | 95% | 97% | |||
VPG_FALL | Power good falling as percent of VOUT | 1,2,3 | 88.5% | 91.5% | 94% | |||
VPG(OL) | Power good output low | IPG(SINK) = 2mA | 1,2,3 | 90 | 190 | mV | ||
VIN(MIN_PG) | Minimum VIN for valid PG (VPG < 0.5V) | IPG(SINK) = 0.5mA | 1,2,3 | 0.6 | 0.8 | V | ||
IPG(LKG) | Power good leakage | VPG = 7V, VFB = 0.7V | 1,2,3 | 0.05 | 2 | µA | ||
SOFT START | ||||||||
ISS | Soft-start current | 1,2,3 | 1.4 | 2 | 2.7 | µA | ||
tSS | Soft-start time | VIN = 5V, VOUT = 3.3V, measured from VOUT = 10mV to PG assert | CSS = 1nF | 9,10,11 |
0.22 | 0.35 | 0.48 | ms |
CSS = 33nF | 9,10,11 |
5.5 | 10 | 14.5 | ||||
STABILITY | ||||||||
GM | Gain Margin | VIN = 5V, VOUT = 3.3V, IOUT = 1A, COUT = 47µF, TA = 25℃, No External Compensation |
24 | dB | ||||
PM | Phase Margin | 60° | ||||||
NOISE AND PSRR | ||||||||
PSRR | Power-supply rejection ratio | VIN = 5V, VOUT = 3.3V, IOUT = 1A, CSS = 5.6nF | fripple = 100Hz | 68 | dB | |||
fripple = 1kHz | 72 | |||||||
fripple = 10kHz | 51 | |||||||
fripple = 100kHz | 40 | |||||||
fripple = 1MHz | 34 | |||||||
VN | Output noise voltage (bandwidth from 10Hz to 100kHz) |
VIN = 5V, VOUT = 3.3V, IOUT = 1A, CSS = 5.6nF | 35 | µVRMS |