JAJSUN8H November 2014 – May 2024 ISO7841
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC1, VCC2 | Supply voltage | 2.25 | 5.5 | V | ||
IOH | High-level output current | VCCO(2) = 5V | -4 | mA | ||
VCCO(2) = 3.3V | -2 | |||||
VCCO(2) = 2.5V | -1 | |||||
IOL | Low-level output current | VCCO(2) = 5V | 4 | mA | ||
VCCO(2) = 3.3V | 2 | |||||
VCCO(2) = 2.5V | 1 | |||||
VIH | High-level input voltage | 0.7 × VCCI (2) | VCCI (2) | V | ||
VIL | Low-level input voltage | 0 | 0.3 × VCCI(2) | V | ||
DR | Signaling Rate | 0 | 100 | Mbps | ||
TJ | Junction temperature(1) | -55 | 150 | °C | ||
TA | Ambient temperature | -55 | 25 | 125 | °C |