JAJSUR3J May 1999 – June 2024 SN74LV4051A
PRODUCTION DATA
Designing with the SN74LV4051A device requires a stable input voltage between 2V (see Section 5.4 for details) and 5.5V. Another important design consideration are the characteristics of the signal being multiplexed—ensure no important information is lost due to timing or incompatibility with this device.