JAJSUR3J May 1999 – June 2024 SN74LV4051A
PRODUCTION DATA
The SN74LV4051A device contains one 8-channel multiplexer for use in a variety of applications and can also be configured as demultiplexer by using the COM pin as an input and the Yn pins as outputs. This device is qualified to operate in the temperature range –40°C to +85°C (maximum depends on package type).