JAJSUR3J May 1999 – June 2024 SN74LV4051A
PRODUCTION DATA
PARAMETER | Condition | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
rON | ON-state switch resistance | IT = 2mA, VI = VCC or GND, VINH = VIL |
25°C | 1.65V | 60 | 150 | Ω | |
rON | ON-state switch resistance | IT = 2mA, VI = VCC or GND, VINH = VIL |
–40°C to 85°C | 1.65V | 225 | Ω | ||
rON | ON-state switch resistance | IT = 2mA, VI = VCC or GND, VINH = VIL |
–40°C to 125°C | 1.65V | 225 | Ω | ||
rON | ON-state switch resistance | IT = 2mA, VI = VCC or GND, VINH = VIL |
25°C | 2.3V | 38 | 180 | Ω | |
–40°C to 85°C | 225 | |||||||
–40°C to 125°C | 225 | |||||||
25°C | 3V | 30 | 150 | Ω | ||||
–40°C to 85°C | 190 | |||||||
–40°C to 125°C | 190 | |||||||
25°C | 4.5V | 22 | 75 | Ω | ||||
–40°C to 85°C | 100 | |||||||
–40°C to 125°C | 100 | |||||||
rON(p) | Peak ON-state resistance | IT = 2mA, VI = GND to VCC, VINH = VIL |
25°C | 1.65V | 220 | 600 | Ω | |
rON(p) | Peak ON-state resistance | IT = 2mA, VI = GND to VCC, VINH = VIL |
–40°C to 85°C | 1.65V | 700 | Ω | ||
rON(p) | Peak ON-state resistance | IT = 2mA, VI = GND to VCC, VINH = VIL |
–40°C to 125°C | 1.65V | 700 | Ω | ||
rON(p) | Peak ON-state resistance | IT = 2mA, VI = GND to VCC, VINH = VIL |
25°C | 2.3V | 113 | 500 | Ω | |
–40°C to 85°C | 600 | |||||||
–40°C to 125°C | 600 | |||||||
25°C | 3V | 54 | 180 | Ω | ||||
–40°C to 85°C | 225 | |||||||
–40°C to 125°C | 225 | |||||||
25°C | 4.5V | 31 | 100 | Ω | ||||
–40°C to 85°C | 125 | |||||||
–40°C to 125°C | 125 | |||||||
ΔrON | Difference in ON-state resistance between switches | IT = 2mA, VI = GND to VCC, VINH = VIL |
25°C | 1.65V | 3 | 40 | Ω | |
ΔrON | Difference in ON-state resistance between switches | IT = 2mA, VI = GND to VCC, VINH = VIL |
–40°C to 85°C | 1.65V | 50 | Ω | ||
ΔrON | Difference in ON-state resistance between switches | IT = 2mA, VI = GND to VCC, VINH = VIL |
–40°C to 85°C | 1.65V | 50 | Ω | ||
ΔrON | Difference in ON-state resistance between switches | IT = 2mA, VI = GND to VCC, VINH = VIL |
25°C | 2.3V | 2.1 | 30 | Ω | |
–40°C to 85°C | 40 | |||||||
–40°C to 125°C | 40 | |||||||
25°C | 3V | 1.4 | 20 | Ω | ||||
–40°C to 85°C | 30 | |||||||
–40°C to 125°C | 30 | |||||||
25°C | 4.5V | 1.3 | 15 | Ω | ||||
–40°C to 85°C | 20 | |||||||
–40°C to 125°C | 20 | |||||||
IIH IIL |
Control input current | VI = 5.5V or GND | 25°C | 0 to 5.5V | 0.1 | µA | ||
–40°C to 85°C | 1 | |||||||
–40°C to 125°C | 2 | |||||||
IS(off) | OFF-state switch leakage current | VI = VCC and VO = GND, or VI = GND and VO = VCC, VINH = VIH |
25°C | 5.5V | 0.1 | µA | ||
–40°C to 85°C | 1 | |||||||
–40°C to 125°C | 2 | |||||||
IS(on) | ON-state switch leakage current | VI = VCC or GND, VINH = VIL (see Figure 6-3) |
25°C | 5.5V | 0.1 | µA | ||
–40°C to 85°C | 1 | |||||||
–40°C to 125°C | 2 | |||||||
ICC | Supply current | VI = VCC or GND VINH = 0V |
25°C | 5.5V | 0.01 | µA | ||
–40°C to 85°C | 20 | |||||||
–40°C to 125°C | 40 | |||||||
CIC | Control input capacitance | f = 10MHz | 25°C | 3.3V | 2 | pF | ||
COS | Switch terminal capacitance | f = 10MHz | 25°C | 3.3V | 5 | pF | ||
CIS | Common terminal capacitance | f = 10MHz | 25°C | 3.3V | 23 | pF | ||
COS(on) | Common terminal ON-capacitance | f = 10MHz | 25°C | 3.3V | 23 | pF | ||
CF | Feedthrough capacitance | f = 10MHz | 25°C | 3.3V | 0.5 | pF | ||
CPD | Power dissipation capacitance | CL = 50pF, f = 10MHz | 25°C | 3.3V | 6 | pF |