JAJSUR3J May 1999 – June 2024 SN74LV4051A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7.0 | V | |
VI | Logic input voltage range | –0.5 | 7.0 | V | |
VIO | Switch I/O voltage range(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IIOK | Switch IO diode clamp current | VIO < 0 or VIO > VCC | –50 | 50 | mA |
IT | Switch continuous current | VIO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |