JAJSUR7C September 2003 – June 2024 SN74HC4851
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
RON | On-state switch resistance | VS = 0V to VCC ISD = 0.5mA |
2V | 500 | 650 | 670 | 700 | Ω | |||||
3V | 215 | 280 | 320 | 360 | |||||||||
3.3V | 210 | 270 | 305 | 345 | |||||||||
4.5V | 160 | 210 | 240 | 270 | |||||||||
ΔRON | On-state switch resistance matching between inputs | VS = VCC / 2 ISD = 0.5mA |
2V | 4 | 10 | 15 | 20 | Ω | |||||
3V | 2 | 8 | 12 | 16 | |||||||||
3.3V | 2 | 8 | 12 | 16 | |||||||||
4.5V | 2 | 8 | 12 | 16 | |||||||||
II | Control input current | VI = VCC or GND | 5V | ±0.1 | ±0.1 | ±1 | µA | ||||||
IS(OFF) | Off-state switch leakage current (any one channel) | Switch Off VINH=VIH VD = VCC / GND VS = GND / VCC |
5V | ±0.1 | ±0.5 | ±1 | µA | ||||||
Off-state switch leakage current (common channel) | ±0.2 | ±2 | ±4 | µA | |||||||||
IS(ON) | Channel on-state leakage current | Switch Off VINH=VIL VD = VCC / GND VS = GND / VCC |
5V | ±0.1 | ±0.5 | ±1 | µA | ||||||
IDD | VCC supply current | Logic inputs = 0V or VCC | 5V | 2 | 20 | 40 | µA | ||||||
CIC | Control input capacitance | A, B, C, INH | 3.5 | 10 | 10 | 10 | pF | ||||||
CIS | Common terminal capacitance | Switch off | 22 | 40 | 40 | 40 | pF | ||||||
COS | Switch terminal capacitance | Switch off | 6.7 | 15 | 15 | 15 | pF | ||||||
CPD | Power Dissipation Capacitance | No Load tr = tf = 1ns f = 1MHz |
3.3V | 32 | pF | ||||||||
5V | 37 |